90° bend 110 FS
Type LB 90 1140 R5 FS
Item no. 6217686
EAN 4012196685134



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable ladders of 110 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
| Dimension R | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Dimension | 110x400 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
16,5488 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 16,5488 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 16,5488 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216545
Straight connector cable ladders LVG FSType
LVG 110 FS
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Item no.
LB 90 1120 R5 FS
200
6217682
LB 90 1130 R5 FS
300
6217684
LB 90 1140 R5 FS
400
6217686
LB 90 1150 R5 FS
500
6217688
LB 90 1160 R5 FS
600
6217690
Width
LB 90 1120 R5 FS
Item no.
6217682
Width
200
LB 90 1130 R5 FS
Item no.
6217684
Width
300
LB 90 1140 R5 FS
Item no.
6217686
Width
400
LB 90 1150 R5 FS
Item no.
6217688
Width
500
LB 90 1160 R5 FS
Item no.
6217690
Width
600
