90° bend 110 FS
Type WRB 90 140 FS
Item no. 6098312
EAN 4012196351978



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable trays of 110 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
Technical data
| Side perforation | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Dimension | 110x400 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
65,2626 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 65,2626 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 65,2626 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Item no.
WRB 90 120 FS
200
6098304
WRB 90 130 FS
300
6098308
WRB 90 140 FS
400
6098312
WRB 90 150 FS
500
6098316
WRB 90 160 FS
600
6098320
Width
WRB 90 120 FS
Item no.
6098304
Width
200
WRB 90 130 FS
Item no.
6098308
Width
300
WRB 90 140 FS
Item no.
6098312
Width
400
WRB 90 150 FS
Item no.
6098316
Width
500
WRB 90 160 FS
Item no.
6098320
Width
600

