90° bend 110 FS
Type WLB 90 112 FS
Item no. 6312330
EAN 4012196301874



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable ladders of 110 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 200 mm |
| Dimension R | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x200 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
22,9173 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 22,9173 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 22,9173 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLB 90 112 FS
200
2
6312330
WLB 90 113 FS
300
2
6312349
WLB 90 114 FS
400
2
6312357
WLB 90 115 FS
500
2
6312365
WLB 90 116 FS
600
2
6312373
Width
WLB 90 112 FS
Item no.
6312330
Width
200
Rail thickness
2
WLB 90 113 FS
Item no.
6312349
Width
300
Rail thickness
2
WLB 90 114 FS
Item no.
6312357
Width
400
Rail thickness
2
WLB 90 115 FS
Item no.
6312365
Width
500
Rail thickness
2
WLB 90 116 FS
Item no.
6312373
Width
600
Rail thickness
2

