90° bend 110 A4
Type WLB 90 113 A4
Item no. 6312552
EAN 4012195910268



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable ladders of 110 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 300 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x300 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
51,2099 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 51,2099 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 51,2099 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLB 90 112 A4
200
2
6312550
WLB 90 113 A4
300
2
6312552
WLB 90 114 A4
400
2
6312554
WLB 90 115 A4
500
2
6312556
WLB 90 116 A4
600
2
6312558
Width
WLB 90 112 A4
Item no.
6312550
Width
200
Rail thickness
2
WLB 90 113 A4
Item no.
6312552
Width
300
Rail thickness
2
WLB 90 114 A4
Item no.
6312554
Width
400
Rail thickness
2
WLB 90 115 A4
Item no.
6312556
Width
500
Rail thickness
2
WLB 90 116 A4
Item no.
6312558
Width
600
Rail thickness
2


