90° bend 110 A2
Type WLB 90 116 A2
Item no. 6312547
EAN 4012196121335



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all wide span cable ladders of 110 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 600 mm |
| Dimension R | 600 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Version of the rungs | Profile unperforated |
| Change of direction | Horizontal |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x600 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
70,8897 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 70,8897 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 70,8897 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
WLB 90 112 A2
200
2
6312539
WLB 90 113 A2
300
2
6312541
WLB 90 114 A2
400
2
6312543
WLB 90 115 A2
500
2
6312545
WLB 90 116 A2
600
2
6312547
Width
WLB 90 112 A2
Item no.
6312539
Width
200
Rail thickness
2
WLB 90 113 A2
Item no.
6312541
Width
300
Rail thickness
2
WLB 90 114 A2
Item no.
6312543
Width
400
Rail thickness
2
WLB 90 115 A2
Item no.
6312545
Width
500
Rail thickness
2
WLB 90 116 A2
Item no.
6312547
Width
600
Rail thickness
2


