90° angle connector for cable trays and ladders FS
Type WKV 110 FS
Item no. 6043067
EAN 4012197518349



Item no. / Type
6043067 / WKV 110 FS
Height
107 mm
Plate thickness
1,25 mm
Smallest selling unit: 5 piece
5piece
piece
Description
90° angle connector for the creation of a horizontal branch, suitable for latchable and screwable cable trays as well as screwable cable ladders with a 110 mm side height.
Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Technical data
Dimensions
| Length | 190 mm |
|---|---|
| Width | 71 mm |
| Height | 107 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Quantity of bolts | 0 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 190x110 |
| Suitable for cable support system width, min. | 100 mm |
| Suitable for cable support system width, max. | 600 mm |
| Suitable for cable tray system height | 110 mm |
| Version for | Angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 110mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
WKV 110 FS
107
1,25
6043067
WKV 110 FS
Item no.
6043067
Height
107
Plate thickness
1,25
