90° adjustable bend, vertical 110 FT
Type LGBV 114 VS FT
Item no. 6218954
EAN 4012196160631



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
90° adjustable vertical bend, for all cable ladder types with a side height of 110 mm.
The fitting is shipped in an unmounted state including adjustable connectors and the appropriate bolts.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Hinged | yes |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
14,5485 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 14,5485 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,5485 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LGBV 112 VS FT
200
1,5
6218938
LGBV 113 VS FT
300
1,5
6218946
LGBV 114 VS FT
400
1,5
6218954
LGBV 115 VS FT
500
1,5
6218962
LGBV 116 VS FT
600
1,5
6218970
Width
LGBV 112 VS FT
Item no.
6218938
Width
200
Rail thickness
1,5
LGBV 113 VS FT
Item no.
6218946
Width
300
Rail thickness
1,5
LGBV 114 VS FT
Item no.
6218954
Width
400
Rail thickness
1,5
LGBV 115 VS FT
Item no.
6218962
Width
500
Rail thickness
1,5
LGBV 116 VS FT
Item no.
6218970
Width
600
Rail thickness
1,5


