7LSB M noise limit barrier, sold by the metre
Type 7LSB M
Item no. 6288651
EAN 4012195685760



Item no. / Type
Length
Smallest selling unit: 50 m
50m
m
Description
The noise limit barrier is used to reduce the transmission of airborne noise, e.g. when the trunking system is run through a wall between two offices. The noise limit barrier is made of glass wool, which, when delivered, has a diameter of approx. 30 mm. The goods sold by the metre are delivered in a box, the length of the material is 50 m. The material need not be greatly compressed during mounting.
The attenuation is approx. 40 dB.
The attenuation is approx. 40 dB.
Technical data
Dimensions
| Length | 50000 mm |
|---|---|
| Width | 30 mm |
| Height | 30 mm |
Technical data
| Diameter | 30 mm |
|---|---|
| Halogen-free | yes |
| ROHS-conformant | yes |
| Dimension | 30x50000mm |
| Material | Mineral fibres |
| Colour | White |
Environmental Data
0,0171 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0171 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,0171 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
7LSB
300
6288650
7LSB M
50000
6288651
Length
7LSB
Item no.
6288650
Length
300
7LSB M
Item no.
6288651
Length
50000


