60 FT SOMY straight connector
Type LVG 60 FT SO
|Item no. 7189253
|EAN 4012195313137



Item no. / Type
7189253 / LVG 60 FT SO
Height
64 mm
Plate thickness
1,5 mm
Surface
Hot-dip galvanised 85 µm
Material
Steel
Smallest selling unit: 20 piece
20piece
piece
Description
Straight connector as external connector to connect cable ladders and fittings with a side height of 60 mm and continuous rail perforation.
The adjustable connector ensures the continuity of the equipotential bonding.
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 28 mm |
| Height | 64 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 64x150 |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 64x150 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,6483 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6483 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6483 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Surface
Material
Item no.
LVG 60 FT SO
64
1,5
Hot-dip galvanised 85 µm
Steel
7189253
LVG 60 FT SO
Item no.
7189253
Height
64
Plate thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel


