45° fitting, right, BKRS 100 FS
Type BKRS 1010 45R FS
Item no. 6061903
EAN 4012196710133



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cable tray fitting with 45° cut, for creation of bends on walkable cable trays.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 100 mm |
| Height | 100 mm |
| Dimension L | 1000 mm |
| Dimension B | 100 mm |
| Dimension H | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Bend (angle) | 45° |
| Change of direction | Horizontal |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 100x100x1000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
| Product series | BKRS Series |
Environmental Data
14,6999 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,6999 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,6999 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Maintain electrical functions
Plate thickness
Item no.
BKRS 1010 45R FS
100
no
2
6061903
BKRS 1020 45R FS
200
no
2
6061904
BKRS 1030 45R FS
300
no
2
6061905
BKRS 1040 45R FS
400
no
2
6061906
BKRS 1050 45R FS
500
no
2
6061908
BKRS 1060 45R FS
600
no
2
6061909
Width
BKRS 1010 45R FS
Item no.
6061903
Width
100
Maintain electrical functions
no
Plate thickness
2
BKRS 1020 45R FS
Item no.
6061904
Width
200
Maintain electrical functions
no
Plate thickness
2
BKRS 1030 45R FS
Item no.
6061905
Width
300
Maintain electrical functions
no
Plate thickness
2
BKRS 1040 45R FS
Item no.
6061906
Width
400
Maintain electrical functions
no
Plate thickness
2
BKRS 1050 45R FS
Item no.
6061908
Width
500
Maintain electrical functions
no
Plate thickness
2
BKRS 1060 45R FS
Item no.
6061909
Width
600
Maintain electrical functions
no
Plate thickness
2
