45° fitting, left, BKRS 100 FS
Type BKRS 1020 45L FS
Item no. 6061912
EAN 4012196710348



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cable tray fitting with 45° cut, for creation of bends on walkable cable trays.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 200 mm |
| Height | 100 mm |
| Dimension L | 1000 mm |
| Dimension B | 200 mm |
| Dimension H | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Bend (angle) | 45° |
| Change of direction | Horizontal |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 100x200x1000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
| Product series | BKRS Series |
Environmental Data
17,7554 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,7554 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,7554 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Maintain electrical functions
Plate thickness
Item no.
BKRS 1010 45L FS
100
no
2
6061911
BKRS 1020 45L FS
200
no
2
6061912
BKRS 1030 45L FS
300
no
2
6061913
BKRS 1040 45L FS
400
no
2
6061914
BKRS 1050 45L FS
500
no
2
6061916
BKRS 1060 45L FS
600
no
2
6061917
Width
BKRS 1010 45L FS
Item no.
6061911
Width
100
Maintain electrical functions
no
Plate thickness
2
BKRS 1020 45L FS
Item no.
6061912
Width
200
Maintain electrical functions
no
Plate thickness
2
BKRS 1030 45L FS
Item no.
6061913
Width
300
Maintain electrical functions
no
Plate thickness
2
BKRS 1040 45L FS
Item no.
6061914
Width
400
Maintain electrical functions
no
Plate thickness
2
BKRS 1050 45L FS
Item no.
6061916
Width
500
Maintain electrical functions
no
Plate thickness
2
BKRS 1060 45L FS
Item no.
6061917
Width
600
Maintain electrical functions
no
Plate thickness
2
