45° bend 85 FT
Type RB 45 850 FT
Item no. 6036238
EAN 4012197346157



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
45° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 85 mm |
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| Bend (angle) | 45° |
| Change of direction | Horizontal |
| With cover | no |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 85x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 20 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
7,089 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,089 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,089 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RB 45 810 FT
100
Hot-dip galvanised
Steel
zinc
6036230
RB 45 820 FT
200
Hot-dip galvanised
Steel
zinc
6036232
RB 45 830 FT
300
Hot-dip galvanised
Steel
zinc
6036234
RB 45 840 FT
400
Hot-dip galvanised
Steel
zinc
6036236
RB 45 850 FT
500
Hot-dip galvanised
Steel
zinc
6036238
RB 45 860 FT
600
Hot-dip galvanised
Steel
zinc
6036240
Width
RB 45 810 FT
Item no.
6036230
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 820 FT
Item no.
6036232
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 830 FT
Item no.
6036234
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 840 FT
Item no.
6036236
Width
400
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 850 FT
Item no.
6036238
Width
500
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 860 FT
Item no.
6036240
Width
600
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

