45° bend 35 FT
Type RB 45 330 FT
Item no. 6036014
EAN 4012197345792



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
45° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 35 mm. Screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 0,8 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Material thickness, floor plate | 0,8 mm |
| Bend (angle) | 45° |
| Change of direction | Horizontal |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 35x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
| Recommended quantity of bolts | 10 St. |
| Product series | MKS Series, RKSM Series |
Environmental Data
2,7228 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,7228 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,7228 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RB 45 310 FT
100
Hot-dip galvanised
Steel
zinc
6036010
RB 45 320 FT
200
Hot-dip galvanised
Steel
zinc
6036012
RB 45 330 FT
300
Hot-dip galvanised
Steel
zinc
6036014
Width
RB 45 310 FT
Item no.
6036010
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 320 FT
Item no.
6036012
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 330 FT
Item no.
6036014
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

