33° socket, with earthing pin, single
Type STD-F3 SRO1
Item no. 6120228
EAN 4012196048717



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Socket with earthing pin Single 33°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250V ~, with connection terminals to IEC 60884-1.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 1 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | yes |
| Depth | 39 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 33° |
| Socket version | NF |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Approvals | VDE |
| Version for | Single 33° |
| Number of modules (for modular construction) | 1 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Signal red; RAL 3001 |
| Product series | Modul 45® socket |
Environmental Data
0,2184 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2184 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2184 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-F3 RW1
1
Single 33°
Pure white; RAL 9010
6120222
STD-F3 ROR1
1
Single 33°
Pure orange; RAL 2004
6120224
STD-F3 MZGN1
1
Single 33°
Mint green; RAL 6029
6120226
STD-F3 SRO1
1
Single 33°
Signal red; RAL 3001
6120228
STD-F3 SWGR1
1
Single 33°
Black-grey; RAL 7021
6120230
STD-F3 AL1
1
Single 33°
Aluminium painted
6120232
Colour
STD-F3 RW1
Item no.
6120222
Number of units
1
Version for
Single 33°
Colour
Pure white; RAL 9010
STD-F3 ROR1
Item no.
6120224
Number of units
1
Version for
Single 33°
Colour
Pure orange; RAL 2004
STD-F3 MZGN1
Item no.
6120226
Number of units
1
Version for
Single 33°
Colour
Mint green; RAL 6029
STD-F3 SRO1
Item no.
6120228
Number of units
1
Version for
Single 33°
Colour
Signal red; RAL 3001
STD-F3 SWGR1
Item no.
6120230
Number of units
1
Version for
Single 33°
Colour
Black-grey; RAL 7021
STD-F3 AL1
Item no.
6120232
Number of units
1
Version for
Single 33°
Colour
Aluminium painted


