33° socket, Connect 45, with earthing pin, triple, pure orange
Type STD-F3C ROR3
Item no. 6120694
EAN 4012196048588



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Socket with earthing pin and side connection, Triple 33°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 135 mm |
|---|---|
| Height | 45 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 3 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | yes |
| Depth | 37 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 33° |
| Socket version | NF |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Approvals | VDE |
| Version for | Triple 33° |
| Number of modules (for modular construction) | 3 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Pure orange; RAL 2004 |
| Product series | Modul 45® socket |
Environmental Data
0,2228 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2228 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2228 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-F3C RW3
3
Triple 33°
Pure white; RAL 9010
6120692
STD-F3C ROR3
3
Triple 33°
Pure orange; RAL 2004
6120694
STD-F3C MZGN3
3
Triple 33°
Mint green; RAL 6029
6120696
STD-F3C SRO3
3
Triple 33°
Signal red; RAL 3001
6120698
STD-F3C SWGR3
3
Triple 33°
Black-grey; RAL 7021
6120700
STD-F3C AL3
3
Triple 33°
Aluminium painted
6120702
Colour
STD-F3C RW3
Item no.
6120692
Number of units
3
Version for
Triple 33°
Colour
Pure white; RAL 9010
STD-F3C ROR3
Item no.
6120694
Number of units
3
Version for
Triple 33°
Colour
Pure orange; RAL 2004
STD-F3C MZGN3
Item no.
6120696
Number of units
3
Version for
Triple 33°
Colour
Mint green; RAL 6029
STD-F3C SRO3
Item no.
6120698
Number of units
3
Version for
Triple 33°
Colour
Signal red; RAL 3001
STD-F3C SWGR3
Item no.
6120700
Number of units
3
Version for
Triple 33°
Colour
Black-grey; RAL 7021
STD-F3C AL3
Item no.
6120702
Number of units
3
Version for
Triple 33°
Colour
Aluminium painted

