33° socket, Connect 45, with earthing pin, single
Type STD-F3C GS RW1
Item no. 6120850
EAN 4012196571192



Item no. / Type
6120850 / STD-F3C GS RW1
Number of units
1
Version for
Single 33°
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Ready-for-connection protective contact socket Single 33°, with increased touch protection, incl. 0.25 m connection cable with GST18 connector and locking clip, 16 A, 250 V~.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 1 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | yes |
| Depth | 53 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 33° |
| Socket version | NF |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Approvals | VDE |
| Version for | Single 33° |
| Number of modules (for modular construction) | 1 |
| Insulated installation | no |
| Plug-in system | GST18 |
| Mounting type | Installation |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® socket |
Environmental Data
0,2403 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2403 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2403 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-F3C GS RW1
1
Single 33°
Pure white; RAL 9010
6120850
STD-F3C GS RW1
Item no.
6120850
Number of units
1
Version for
Single 33°
Colour
Pure white; RAL 9010

