33° socket, Connect 45, with earthing pin, single
Type STD-F3C GW ROR1
Item no. 6120872
EAN 4012196571246



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Ready-for-connection protective contact socket Single 33°, with increased touch protection, incl. 0.25 m connection cable with GST18 connector and locking clip, 16 A, 250 V~.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 1 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | yes |
| Depth | 53 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 33° |
| Socket version | NF |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Approvals | VDE |
| Version for | Single 33° |
| Number of modules (for modular construction) | 1 |
| Insulated installation | no |
| Plug-in system | GST18 |
| Mounting type | Installation |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Pure orange; RAL 2004 |
| Product series | Modul 45® socket |
Environmental Data
0,2158 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2158 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2158 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-F3C GW ROR1
1
Single 33°
Pure orange; RAL 2004
6120872
STD-F3C GW MZGN1
1
Single 33°
Mint green; RAL 6029
6120874
STD-F3C GW SRO1
1
Single 33°
Signal red; RAL 3001
6120876
Colour
STD-F3C GW ROR1
Item no.
6120872
Number of units
1
Version for
Single 33°
Colour
Pure orange; RAL 2004
STD-F3C GW MZGN1
Item no.
6120874
Number of units
1
Version for
Single 33°
Colour
Mint green; RAL 6029
STD-F3C GW SRO1
Item no.
6120876
Number of units
1
Version for
Single 33°
Colour
Signal red; RAL 3001

