3-wire connection cable, PVC, cross-section 2.5 mm², Cable length 5 m, white
Type VL-3Q2.5 5 W
Item no. 6108179
EAN 4012195123484



Item no. / Type
Cable length
Cross-section
Smallest selling unit: 1 piece
1piece
piece
Description
Connection cable 3 x 2.5 mm² in the version socket – connector with GST18i connection system.
Technical data
Technical data
| Number of poles | 3 |
|---|---|
| Halogen-free | no |
| Protection rating | IP40 |
| Cable length | 5000 mm |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Version, page 1 | socket |
| Version, page 2 | Connector |
| ROHS-conformant | Exempt |
| Cross-section | 2.5 mm² |
| Dimension | L5000mm |
| Colour | White |
| Product series | pluggable electrical installation |
Environmental Data
0,0859 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0859 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0859 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of poles
Cable length
Cross-section
Item no.
VL-3Q2.5 1 W
3
1000
2.5
6108175
VL-3Q2.5 3 W
3
3000
2.5
6108177
VL-3Q2.5 5 W
3
5000
2.5
6108179
VL-3Q2.5 8 W
3
8000
2.5
6108182
VL-3Q2.5 10 W
3
10000
2.5
6108184
Cable length
VL-3Q2.5 1 W
Item no.
6108175
Number of poles
3
Cable length
1000
Cross-section
2.5
VL-3Q2.5 3 W
Item no.
6108177
Number of poles
3
Cable length
3000
Cross-section
2.5
VL-3Q2.5 5 W
Item no.
6108179
Number of poles
3
Cable length
5000
Cross-section
2.5
VL-3Q2.5 8 W
Item no.
6108182
Number of poles
3
Cable length
8000
Cross-section
2.5
VL-3Q2.5 10 W
Item no.
6108184
Number of poles
3
Cable length
10000
Cross-section
2.5
