3-wire connection cable, halogen-free, cross-section 2.5 mm², Cable length 10 m, black
Type VL-3Q2.5 H10 SW
Item no. 6108459
EAN 4012195124542



Item no. / Type
Cable length
Cross-section
Smallest selling unit: 1 piece
1piece
piece
Description
Halogen-free connection cables 3 x 2.5 mm² in the version socket – connector with GST18i connection system.
Technical data
Technical data
| Number of poles | 3 |
|---|---|
| Halogen-free | yes |
| Protection rating | IP40 |
| Cable length | 10000 mm |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Version, page 1 | socket |
| Version, page 2 | Connector |
| ROHS-conformant | Exempt |
| Cross-section | 2.5 mm² |
| Dimension | L10000mm |
| Colour | Black |
| Product series | pluggable electrical installation |
Environmental Data
0,1308 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1308 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1308 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of poles
Cable length
Cross-section
Item no.
VL-3Q2.5 H1 SW
3
1000
2.5
6108450
VL-3Q2.5 H3 SW
3
3000
2.5
6108452
VL-3Q2.5 H5 SW
3
5000
2.5
6108454
VL-3Q2.5 H8 SW
3
8000
2.5
6108457
VL-3Q2.5 H10 SW
3
10000
2.5
6108459
Cable length
VL-3Q2.5 H1 SW
Item no.
6108450
Number of poles
3
Cable length
1000
Cross-section
2.5
VL-3Q2.5 H3 SW
Item no.
6108452
Number of poles
3
Cable length
3000
Cross-section
2.5
VL-3Q2.5 H5 SW
Item no.
6108454
Number of poles
3
Cable length
5000
Cross-section
2.5
VL-3Q2.5 H8 SW
Item no.
6108457
Number of poles
3
Cable length
8000
Cross-section
2.5
VL-3Q2.5 H10 SW
Item no.
6108459
Number of poles
3
Cable length
10000
Cross-section
2.5
