3-wire connection cable, halogen-free, cross-section 2.5 mm², 5 m length, black
Type VL-WIN 3P2.5H5SW
Item no. 6108738
EAN 4012196688586



Item no. / Type
Cable length
Cross-section
Smallest selling unit: 1 piece
1piece
piece
Description
Connection cable 3 x 2.5 mm² in the version socket-connector, type WINSTA® MIDI.
Hose pipe: H05Z1Z1-F 3 x 2.5 mm²
Suitable for connection of ready-for-connection universal supports Connect UTC to an energy distributor.
Hose pipe: H05Z1Z1-F 3 x 2.5 mm²
Suitable for connection of ready-for-connection universal supports Connect UTC to an energy distributor.
Technical data
Technical data
| Number of poles | 3 |
|---|---|
| Halogen-free | yes |
| Protection rating | IP20 |
| Cable length | 5000 mm |
| Nominal current | 20 A |
| Nominal voltage | 250 V |
| Colour of the coding/contact insert | Black |
| Type of locking | Separate |
| Pin labelling | L, N, PE |
| Version, page 1 | socket |
| Version, page 2 | Connector |
| ROHS-conformant | yes |
| Cross-section | 1.5 mm² |
| Dimension | 5000x27x15 |
| Material | Polyamide |
| Colour | Black |
| Product series | pluggable electrical installation |
Environmental Data
3,1046 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,1046 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,1046 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of poles
Cable length
Cross-section
Item no.
VL-WIN 3P2.5H1SW
3
1000
1.5
6108730
VL-WIN 3P2.5H3SW
3
3000
1.5
6108734
VL-WIN 3P2.5H5SW
3
5000
1.5
6108738
VL-WIN 3P2.5H8SW
3
8000
1.5
6108742
Cable length
VL-WIN 3P2.5H1SW
Item no.
6108730
Number of poles
3
Cable length
1000
Cross-section
1.5
VL-WIN 3P2.5H3SW
Item no.
6108734
Number of poles
3
Cable length
3000
Cross-section
1.5
VL-WIN 3P2.5H5SW
Item no.
6108738
Number of poles
3
Cable length
5000
Cross-section
1.5
VL-WIN 3P2.5H8SW
Item no.
6108742
Number of poles
3
Cable length
8000
Cross-section
1.5
