2 x BNC connection, 1 module, slanting outlet, as 1:1 coupling, aluminium-painted
Type MTS-2BC F AL1
Item no. 6105108
EAN 4012195898986



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with two BNC connection sockets, slanting cable outlet, with labelling panel, two BNC couplings, socket-socket version. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 26 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | BNC/TNC |
| Fastening type | Lock |
| ROHS-conformant | Exempt |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Multimedia |
Environmental Data
0,1068 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1068 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1068 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTS-2BC F RW1
BNC/TNC
Pure white; RAL 9010
6105102
MTS-2BC F SWGR1
BNC/TNC
Black-grey; RAL 7021
Sloping
6105105
MTS-2BC F AL1
BNC/TNC
Aluminium painted
6105108
Colour
MTS-2BC F RW1
Item no.
6105102
Use
BNC/TNC
Colour
Pure white; RAL 9010
MTS-2BC F SWGR1
Item no.
6105105
Use
BNC/TNC
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTS-2BC F AL1
Item no.
6105108
Use
BNC/TNC
Colour
Aluminium painted


