19 m air-termination rod with 12-legged air-termination rod stand
Type irod 19
Item no. 5400817
EAN 4012196219360



Item no. / Type
5400817 / irod 19
Length
19500 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Tele lightning protection system against direct lightning strikes into plants, such as biogas plants, gas-pressure regulation plants, control and greenfield photovoltaic systems
• Consisting of air-termination rod and air-termination rod stand
• Please order concrete foot and edge protection separately
• Including 590-mm threaded rods
• Consisting of air-termination rod and air-termination rod stand
• Please order concrete foot and edge protection separately
• Including 590-mm threaded rods
Technical data
Dimensions
| Length | 19500 mm |
|---|---|
| Dimension L | 19500 mm |
| Dimension B | 3400 mm |
| Dimension d min. | 198 mm |
Technical data
| High voltage-resistant, insulated version | no |
|---|---|
| Connection | Round conductor |
| Version for | Air-termination rod with stand |
| Dimension | 19500mm |
| Material | Stainless steel 1.4301 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Item no.
irod 19
19500
5400817
irod 19
Item no.
5400817
Length
19500


