165 MBG... roof cable holder for flat roofs, black, without concrete
Type 165 MBL-8-10
|Item no. 5218616
|EAN 4012195548478



Item no. / Type
5218616 / 165 MBL-8-10
Length
133,5 mm
Fit
Rd 8-10 mm
Smallest selling unit: 100 piece
100piece
piece
Description
• Closed form with base
• With double conductor holder
• Without concrete
• Sleeve made of polyethylene, black, UV- and weather-resistant
• Base made of polyamide PA 6, black, UV- and weather-resistant
• Base can be used on almost all roofing felt systems (bitumen, PVC)
• Types 165 MBG...FO: Packed in foil bag
• With double conductor holder
• Without concrete
• Sleeve made of polyethylene, black, UV- and weather-resistant
• Base made of polyamide PA 6, black, UV- and weather-resistant
• Base can be used on almost all roofing felt systems (bitumen, PVC)
• Types 165 MBG...FO: Packed in foil bag
Technical data
Dimensions
| Length | 133,5 mm |
|---|
Technical data
| Conductor diameter, min. | 8 |
|---|---|
| Conductor diameter, max. | 10 |
| Conductor fastening type | With clip |
| Application | Flat roof |
| Mounting type | Miscellaneous |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8mm |
| Material | Polyethylene |
| Colour | Black |
Environmental Data
0,2526 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2526 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2526 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Fit
Item no.
165 MBL-8-10
133,5
Rd 8-10
5218616
165 MBL-8-10
Item no.
5218616
Length
133,5
Fit
Rd 8-10

