165 MBG... roof cable holder for flat roofs, black, with concrete
Type 165 MBG-6SO
Item no. 5218780
EAN 4012196435234




Item no. / Type
Fit
Length
Smallest selling unit: 12 piece
12piece
piece
Description
• Closed form with base
• With double conductor holder
• Filling weight 1 kg (frost-resistant concrete)
• Sleeve made of polyethylene, black, UV-resistant and weather-resistant
• Base made of polyamide PA 6, black, UV-resistant and weather-resistant
• Base can be used on almost all roofing felt systems (bitumen, PVC)
• Types 165 MBG...FO: Packed in foil bag
• With double conductor holder
• Filling weight 1 kg (frost-resistant concrete)
• Sleeve made of polyethylene, black, UV-resistant and weather-resistant
• Base made of polyamide PA 6, black, UV-resistant and weather-resistant
• Base can be used on almost all roofing felt systems (bitumen, PVC)
• Types 165 MBG...FO: Packed in foil bag
Technical data
Dimensions
| Length | 133,5 mm |
|---|
Technical data
| Conductor diameter, min. | 6 |
|---|---|
| Conductor diameter, max. | 6 |
| Conductor fastening type | With clip |
| Application | Flat roof |
| Mounting type | Miscellaneous |
| ROHS-conformant | yes |
| Fit | Rd 6 mm |
| Dimension | 6mm |
Environmental Data
0,5447 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5447 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5447 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Fit
Length
Item no.
165 MBG-8-10
Rd 8-10
5218700
165 MBG-8-10 FO
Rd 8-10
133,5
5218704
165 MBG-6SO
Rd 6
133,5
5218780
Fit
165 MBG-8-10
Item no.
5218700
Fit
Rd 8-10
165 MBG-8-10 FO
Item no.
5218704
Length
133,5
Fit
Rd 8-10
165 MBG-6SO
Item no.
5218780
Length
133,5
Fit
Rd 6


