12 m air-termination rod with 6-legged air-termination rod stand
Type irod 12
Item no. 5400812
EAN 4012196219346



Item no. / Type
5400812 / irod 12
Length
12000 mm
Smallest selling unit: 1 piece
1piece
piece
Description
• Tele lightning protection system against direct lightning strikes into plants, such as biogas plants
• Consisting of air-termination rod and air-termination rod stand
• Please order concrete foot, edge protection and threaded rods separately
• Consisting of air-termination rod and air-termination rod stand
• Please order concrete foot, edge protection and threaded rods separately
Technical data
Dimensions
| Length | 12000 mm |
|---|---|
| Dimension L | 12000 mm |
| Dimension B | 3000 mm |
| Dimension d min. | 85 mm |
Technical data
| High voltage-resistant, insulated version | no |
|---|---|
| Connection | Round conductor |
| Version for | Air-termination rod with stand |
| Dimension | 12000mm |
| Material | Stainless steel 1.4301 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Item no.
irod 12
12000
5400812
irod 12
Item no.
5400812
Length
12000

