110 FT cross-over
Type WLK 1160 FT
Item no. 6312977
EAN 4012196303557



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Horizontal cross-over for all wide span cable ladders of 110 mm side height.
For further stabilisation, additional supports should be planned for the area of the fittings.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 600 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | yes |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x600 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
70,0281 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 70,0281 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 70,0281 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Item no.
WLK 1120 FT
200
6312934
WLK 1130 FT
300
6312942
WLK 1140 FT
400
6312950
WLK 1150 FT
500
6312969
WLK 1160 FT
600
6312977
Width
WLK 1120 FT
Item no.
6312934
Width
200
WLK 1130 FT
Item no.
6312942
Width
300
WLK 1140 FT
Item no.
6312950
Width
400
WLK 1150 FT
Item no.
6312969
Width
500
WLK 1160 FT
Item no.
6312977
Width
600


