110 FT cross-over
Type LK 1120 R5 FT
Item no. 6219702
EAN 4012196685592



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cross-over for the creation of horizontal branches, fitting for cable ladders of side height 110 mm. With connector perforation. Can be used indoors and outdoors. Connector and fastening material must be ordered separately. Fittings must be supported by the support structure.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 110 mm |
| Dimension R | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Profile (open) |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x200 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
33,4175 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 33,4175 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 33,4175 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6216548
Straight connector cable ladders FTType
LVG 110 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LK 1120 R5 FT
200
1,5
6219702
LK 1130 R5 FT
300
1,5
6219704
LK 1140 R5 FT
400
1,5
6219706
LK 1150 R5 FT
500
1,5
6219708
LK 1160 R5 FT
600
1,5
6219710
Width
LK 1120 R5 FT
Item no.
6219702
Width
200
Rail thickness
1,5
LK 1130 R5 FT
Item no.
6219704
Width
300
Rail thickness
1,5
LK 1140 R5 FT
Item no.
6219706
Width
400
Rail thickness
1,5
LK 1150 R5 FT
Item no.
6219708
Width
500
Rail thickness
1,5
LK 1160 R5 FT
Item no.
6219710
Width
600
Rail thickness
1,5
