100 FS reducer/stop-end
Type RWEB 1050 FS
Item no. 7111810
EAN 4012196341849



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Reducer/stop-end for cable trays with side height 100 mm.
Including appropriate fastening material.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 100 mm |
| Dimension B | 500 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Plate thickness | 1 mm |
| ROHS-conformant | yes |
| Dimension | 100x500 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,416 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,416 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,416 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Height
Item no.
RWEB 1010 FS
100
100
7111802
RWEB 1020 FS
200
100
7111804
RWEB 1030 FS
300
100
7111806
RWEB 1040 FS
400
100
7111808
RWEB 1050 FS
500
100
7111810
RWEB 1060 FS
600
100
7111812
Width
RWEB 1010 FS
Item no.
7111802
Width
100
Height
100
RWEB 1020 FS
Item no.
7111804
Width
200
Height
100
RWEB 1030 FS
Item no.
7111806
Width
300
Height
100
RWEB 1040 FS
Item no.
7111808
Width
400
Height
100
RWEB 1050 FS
Item no.
7111810
Width
500
Height
100
RWEB 1060 FS
Item no.
7111812
Width
600
Height
100

