0° socket, with earthing pin, single
Type STD-F0 RW1
Item no. 6120152
EAN 4012196048045



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Socket with earthing pin, single 0°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 1 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Depth | 39 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| Socket version | NF |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Approvals | VDE |
| Version for | Single 0° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® socket |
Environmental Data
0,2134 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2134 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2134 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-F0 RW1
1
Single 0°
Pure white; RAL 9010
6120152
STD-F0 ROR1
1
Single 0°
Pure orange; RAL 2004
6120154
STD-F0 MZGN1
1
Single 0°
Mint green; RAL 6029
6120155
STD-F0 SRO1
1
Single 0°
Signal red; RAL 3001
6120158
STD-F0 SWGR1
1
Single 0°
Black-grey; RAL 7021
6120160
STD-F0 AL1
1
Single 0°
Aluminium painted
6120162
Colour
STD-F0 RW1
Item no.
6120152
Number of units
1
Version for
Single 0°
Colour
Pure white; RAL 9010
STD-F0 ROR1
Item no.
6120154
Number of units
1
Version for
Single 0°
Colour
Pure orange; RAL 2004
STD-F0 MZGN1
Item no.
6120155
Number of units
1
Version for
Single 0°
Colour
Mint green; RAL 6029
STD-F0 SRO1
Item no.
6120158
Number of units
1
Version for
Single 0°
Colour
Signal red; RAL 3001
STD-F0 SWGR1
Item no.
6120160
Number of units
1
Version for
Single 0°
Colour
Black-grey; RAL 7021
STD-F0 AL1
Item no.
6120162
Number of units
1
Version for
Single 0°
Colour
Aluminium painted


