0° socket, South Africa/India, 16 A, single
Type STD-SA0 RW1
Item no. 6120730
EAN 4012196049912



Item no. / Type
6120730 / STD-SA0 RW1
Number of units
1
Version for
Single 0°
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Socket, single 0°, South Africa/India, conforming to BS 546, with increased touch protection, with screw terminals, 2-pin, 16 A, 250 V~.
Technical data
Technical data
| Number of poles | 2 |
|---|---|
| increased touch protection | yes |
| Number of units | 1 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| With on/off switch | no |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Not applicable |
| Transparent | no |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Version for | Single 0° |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Dimension | 250V, 16A |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® socket |
Environmental Data
0,019 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,019 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,019 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-SA0 RW1
1
Single 0°
Pure white; RAL 9010
6120730
STD-SA0 RW1
Item no.
6120730
Number of units
1
Version for
Single 0°
Colour
Pure white; RAL 9010

