0° socket, protective contact, triple
Type STD-D0 MZGN3
Item no. 6120046
EAN 4012196047321



Item no. / Type
Colour
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 1 piece
1piece
piece
Description
Power socket, triple 0°, with increased touch protection with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 135 mm |
|---|---|
| Height | 45 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Power reserve | no |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 3 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Depth | 42 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| Socket version | Protective contact |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Version for | Triple 0° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Mint green; RAL 6029 |
| Product series | Modul 45® socket |
Environmental Data
0,5378 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5378 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5378 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-D0 ROR3
3
Triple 0°
Pure orange; RAL 2004
6120044
STD-D0 MZGN3
3
Triple 0°
Mint green; RAL 6029
6120046
STD-D0 SRO3
3
Triple 0°
Signal red; RAL 3001
6120048
STD-D0 SWGR3
3
Triple 0°
Black-grey; RAL 7021
6120050
STD-D0 AL3
3
Triple 0°
Aluminium painted
6120052
Colour
STD-D0 ROR3
Item no.
6120044
Number of units
3
Version for
Triple 0°
Colour
Pure orange; RAL 2004
STD-D0 MZGN3
Item no.
6120046
Number of units
3
Version for
Triple 0°
Colour
Mint green; RAL 6029
STD-D0 SRO3
Item no.
6120048
Number of units
3
Version for
Triple 0°
Colour
Signal red; RAL 3001
STD-D0 SWGR3
Item no.
6120050
Number of units
3
Version for
Triple 0°
Colour
Black-grey; RAL 7021
STD-D0 AL3
Item no.
6120052
Number of units
3
Version for
Triple 0°
Colour
Aluminium painted

