0° socket, protective contact, single
Type STD-D0N SRO1
Item no. 6119709
EAN 4012197481711



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Protective contact socket, single 0°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals according to IEC 60884-1.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Power reserve | no |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 1 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| Socket version | Protective contact |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Version for | Single 0° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 45x45x42 |
| Surface | Matt |
| Material | Polycarbonate Eco |
| Colour | Signal red; RAL 3001 |
| Product series | Modul 45® socket |
Environmental Data
| CO2-reduced material | yes |
|---|---|
| Recycled material content | 90 % |
| Reusable after dissassembly/dismantling | yes |
|---|
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-D0N RW1
1
Single 0°
Pure white; RAL 9010
6119700
STD-D0N ROR1
1
Single 0°
Pure orange; RAL 2004
6119703
STD-D0N MZGN1
1
Single 0°
Mint green; RAL 6029
6119706
STD-D0N SRO1
1
Single 0°
Signal red; RAL 3001
6119709
STD-D0N SWGR1
1
Single 0°
Black-grey; RAL 7021
6119712
STD-D0N AL1
1
Single 0°
Aluminium painted
6119715
Colour
STD-D0N RW1
Item no.
6119700
Number of units
1
Version for
Single 0°
Colour
Pure white; RAL 9010
STD-D0N ROR1
Item no.
6119703
Number of units
1
Version for
Single 0°
Colour
Pure orange; RAL 2004
STD-D0N MZGN1
Item no.
6119706
Number of units
1
Version for
Single 0°
Colour
Mint green; RAL 6029
STD-D0N SRO1
Item no.
6119709
Number of units
1
Version for
Single 0°
Colour
Signal red; RAL 3001
STD-D0N SWGR1
Item no.
6119712
Number of units
1
Version for
Single 0°
Colour
Black-grey; RAL 7021
STD-D0N AL1
Item no.
6119715
Number of units
1
Version for
Single 0°
Colour
Aluminium painted
