0° socket, Connect 80, with earthing pin, triple
Type STD-F0C8 SWGR3
Item no. 6120650
EAN 4012196051649



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Earthing pin socket with connection to side, Triple 0°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1, suitable for the installation in Rapid 80 device installation trunking systems.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 176 mm |
|---|---|
| Height | 76 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 3 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Depth | 39 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| Socket version | NF |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Approvals | VDE |
| Version for | Triple 0° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | BlackLine, Modul 45® socket |
Environmental Data
0,7029 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7029 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7029 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-F0C8 RW3
3
Triple 0°
Pure white; RAL 9010
6120642
STD-F0C8 ROR3
3
Triple 0°
Pure orange; RAL 2004
6120644
STD-F0C8 MZGN3
3
Triple 0°
Mint green; RAL 6029
6120646
STD-F0C8 SRO3
3
Triple 0°
Signal red; RAL 3001
6120648
STD-F0C8 SWGR3
3
Triple 0°
Black-grey; RAL 7021
6120650
STD-F0C8 AL3
3
Triple 0°
Aluminium painted
6120652
Colour
STD-F0C8 RW3
Item no.
6120642
Number of units
3
Version for
Triple 0°
Colour
Pure white; RAL 9010
STD-F0C8 ROR3
Item no.
6120644
Number of units
3
Version for
Triple 0°
Colour
Pure orange; RAL 2004
STD-F0C8 MZGN3
Item no.
6120646
Number of units
3
Version for
Triple 0°
Colour
Mint green; RAL 6029
STD-F0C8 SRO3
Item no.
6120648
Number of units
3
Version for
Triple 0°
Colour
Signal red; RAL 3001
STD-F0C8 SWGR3
Item no.
6120650
Number of units
3
Version for
Triple 0°
Colour
Black-grey; RAL 7021
STD-F0C8 AL3
Item no.
6120652
Number of units
3
Version for
Triple 0°
Colour
Aluminium painted

