0° socket, Connect 80, with earthing pin, single
Type STD-F0C8 SWGR1
Item no. 6120610
EAN 4012196051403



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Earthing pin socket with connection to side, Single 0°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1, suitable for the installation in Rapid 80 device installation trunking systems.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 86 mm |
|---|---|
| Height | 76 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 1 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Depth | 39 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| Socket version | NF |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Approvals | VDE |
| Version for | Single 0° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | BlackLine, Modul 45® socket |
Environmental Data
0,3533 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3533 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3533 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-F0C8 RW1
1
Single 0°
Pure white; RAL 9010
6120602
STD-F0C8 ROR1
1
Single 0°
Pure orange; RAL 2004
6120604
STD-F0C8 MZGN1
1
Single 0°
Mint green; RAL 6029
6120606
STD-F0C8 SRO1
1
Single 0°
Signal red; RAL 3001
6120608
STD-F0C8 SWGR1
1
Single 0°
Black-grey; RAL 7021
6120610
STD-F0C8 AL1
1
Single 0°
Aluminium painted
6120612
Colour
STD-F0C8 RW1
Item no.
6120602
Number of units
1
Version for
Single 0°
Colour
Pure white; RAL 9010
STD-F0C8 ROR1
Item no.
6120604
Number of units
1
Version for
Single 0°
Colour
Pure orange; RAL 2004
STD-F0C8 MZGN1
Item no.
6120606
Number of units
1
Version for
Single 0°
Colour
Mint green; RAL 6029
STD-F0C8 SRO1
Item no.
6120608
Number of units
1
Version for
Single 0°
Colour
Signal red; RAL 3001
STD-F0C8 SWGR1
Item no.
6120610
Number of units
1
Version for
Single 0°
Colour
Black-grey; RAL 7021
STD-F0C8 AL1
Item no.
6120612
Number of units
1
Version for
Single 0°
Colour
Aluminium painted

