0° socket, Connect 80, with earthing pin, double
Type STD-F0C8 RW2
|Item no. 6120622
|EAN 4012196051458



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Socket with earthing pin with side connection Double 0°, with increased touch protection with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1, suitable for installation in Rapid 80 device installation trunking systems.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 131 mm |
|---|---|
| Height | 76 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 2 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Depth | 39 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| Socket version | NF |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Approvals | VDE |
| Version for | Double 0° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® socket |
Environmental Data
0,5674 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5674 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5674 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-F0C8 RW2
2
Double 0°
Pure white; RAL 9010
6120622
STD-F0C8 ROR2
2
Double 0°
Pure orange; RAL 2004
6120624
STD-F0C8 MZGN2
2
Double 0°
Mint green; RAL 6029
6120626
STD-F0C8 SRO2
2
Double 0°
Signal red; RAL 3001
6120628
STD-F0C8 SWGR2
2
Double 0°
Black-grey; RAL 7021
6120630
STD-F0C8 AL2
2
Double 0°
Aluminium painted
6120632
Colour
STD-F0C8 RW2
Item no.
6120622
Number of units
2
Version for
Double 0°
Colour
Pure white; RAL 9010
STD-F0C8 ROR2
Item no.
6120624
Number of units
2
Version for
Double 0°
Colour
Pure orange; RAL 2004
STD-F0C8 MZGN2
Item no.
6120626
Number of units
2
Version for
Double 0°
Colour
Mint green; RAL 6029
STD-F0C8 SRO2
Item no.
6120628
Number of units
2
Version for
Double 0°
Colour
Signal red; RAL 3001
STD-F0C8 SWGR2
Item no.
6120630
Number of units
2
Version for
Double 0°
Colour
Black-grey; RAL 7021
STD-F0C8 AL2
Item no.
6120632
Number of units
2
Version for
Double 0°
Colour
Aluminium painted

