0° socket, Connect 45, with earthing pin, double
Type STD-F0C SWGR2
Item no. 6120560
EAN 4012196050970



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Earthing pin socket with connection to side, Double 0°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1, suitable for the installation in Rapid 45 device installation trunking systems.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
For installation in Rapid 45 trunking, device installation trunking, service poles, underfloor systems and desk boxes.
Technical data
Dimensions
| Width | 131 mm |
|---|---|
| Height | 45 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 2 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Depth | 39 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| Socket version | NF |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Approvals | VDE |
| Version for | Double 0° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Product series | BlackLine, Modul 45® socket |
Environmental Data
0,3356 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3356 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3356 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-F0C RW2
2
Double 0°
Pure white; RAL 9010
6120552
STD-F0C ROR2
2
Double 0°
Pure orange; RAL 2004
6120554
STD-F0C MZGN2
2
Double 0°
Mint green; RAL 6029
6120556
STD-F0C SRO2
2
Double 0°
Signal red; RAL 3001
6120558
STD-F0C SWGR2
2
Double 0°
Black-grey; RAL 7021
6120560
STD-F0C AL2
2
Double 0°
Aluminium painted
6120562
Colour
STD-F0C RW2
Item no.
6120552
Number of units
2
Version for
Double 0°
Colour
Pure white; RAL 9010
STD-F0C ROR2
Item no.
6120554
Number of units
2
Version for
Double 0°
Colour
Pure orange; RAL 2004
STD-F0C MZGN2
Item no.
6120556
Number of units
2
Version for
Double 0°
Colour
Mint green; RAL 6029
STD-F0C SRO2
Item no.
6120558
Number of units
2
Version for
Double 0°
Colour
Signal red; RAL 3001
STD-F0C SWGR2
Item no.
6120560
Number of units
2
Version for
Double 0°
Colour
Black-grey; RAL 7021
STD-F0C AL2
Item no.
6120562
Number of units
2
Version for
Double 0°
Colour
Aluminium painted

