Mounting key - WZ 1008
Type WZ 1008
Item no. 7408610
EAN 4012195116578



Item no. / Type
7408610 / WZ 1008
Smallest selling unit: 1 piece
1piece
piece
Description
For screwing in the DBS80, BA80N and BAB80 blanking covers.
Technical data
Technical data
| ROHS-conformant | Exempt |
|---|
Environmental Data
0,4923 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4923 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4923 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WZ 1008
7408610
WZ 1008
Item no.
7408610

