Drilling template - WZ 1014
Type WZ 1014
Item no. 7408618
EAN 4012195116615


Item no. / Type
7408618 / WZ 1014
Smallest selling unit: 1 piece
1piece
piece
Description
As a guide for screed drill bit WZ1032 and hole saw WZ1034.
Technical data
Technical data
| ROHS-conformant | yes |
|---|
Environmental Data
12,8124 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,8124 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,8124 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
WZ 1014
7408618
WZ 1014
Item no.
7408618
