OBO-MagicFix® 

Click – and save time. 

Fewer screws. Fewer tools. More efficiency. 
With OBO-MagicFix®, we are bringing a mounting system to construction sites that is reinventing fast installation. 

For everyone working under time pressure who still expects clean, flexible and safe mounting. 

Straight to the product

OBO-MagicFix®: All the advantages at a glance

  • Up to 70% time savings during mounting  
  • Installation virtually without the need for screws or tools  
  • Fewer individual parts on the construction site  
  • Flexible height adjustment  
  • Single and multilayer installations possible  
  • Classic screw fastening also remains an option
Interested? Straight to the product

 

 

Mounting doesn’t have to be hard 

On the construction site, every minute counts. OBO-MagicFix® was developed for that exact reason: 
The intelligent click system reduces mounting steps to a minimum, enabling installation virtually free of screws and tools. 

The system is ideal for lightweight OBO routing systems such as GR-Magic, RKS-Magic or LG 60.  

 

 

One click makes all the difference 

The patented Magic fastening of the MagicFix support rails enables the mounting of mesh cable tray systems without screws or tools.  
The mesh cable tray is snapped directly into the support rail, all without any additional mounting materials. 

This not only saves time, but it also reduces the amount of work on-site significantly. 

Discover more.

Components explained in brief: The system behind the speed

  • MagicFix support rail 
    The foundation for fast, flexible installation of mesh cable trays, cable trays and cable ladders. 
  • MagicFix suspension strips 
    For modular ceiling mounting with flexible height adjustment – mounted quickly, easily adjusted. 
  • MagicFix quick fastener 
    Fixing without time-consuming screw fastening. 
  • MagicFix protective cap 
    Reliable protection against sharp edges, providing clean ends and finishes. 

Less work. More speed. 

OBO-MagicFix® combines modern click mounting with the safety and stability of classic systems. 

For installations that simply get done faster. 

Find out more