GRIP M UNI

One collection clamp, two fastening types, for maximum flexibility 

To product

 

 

 

Whether direct fastening or classic screw fastening

– the Grip M UNI collection clamp from OBO makes both possible. With its pre-mounted universal adapter, it is immediately ready for use and compatible with standard setting tools. For fast installations, less work and maximum freedom on-site. 

Your advantages at a glance

  • More speed on the construction site 
    The pre-mounted adapter makes mounting particularly quick and efficient. 
  • Fewer parts, less work 
    One product for a variety of fastening types reduces complexity and storage requirements. 
  • Universal application 
    Suitable for a wide range of electrical installation applications. 
  • Compatible with standard setting tools 
    Ready for immediate use with setting tools from all established manufacturers such as Hilti, Fischer, Bosch or Spit.  
Learn more.

 

 

Direct fastening or classic mounting: The choice is yours 

Grip M UNI offers maximum flexibility for fastening pipes and cables. The fastening type used is up to you. Individual, depending on the installation situation. With its patented universal adapter, collection clamp Grip M UNI enables installation with one hand for direct fastening using a setting tool or classic screw fitting via a separate 6.5 mm fastening hole. 

Direct fastening

Direct fastening with a setting tool not only saves time and energy, it also prevents excessive dust production. Fastening is clean, quick, uncomplicated and done with just one hand. The universal adapter without magnetic tool lugs enables direct fastening. The adapter is compatible with all standard setting tools, such as: 

  • Hilti BX4-ME  
  • Spit Pulsa 27E  
  • Würth DIGA CS-3  
  • Bosch GNB 18V-40  
  • Fischer FXC85 

The Grip M UNI can be used with screw, nail and bolt ties. 

Interested? Straight to the product

 

 

Safe fastening – even in the event of fire 

The Grip M UNI meets high requirements for safe cable routing and is also suitable for applications requiring the maintenance of electrical function. Both cable routing with the UNI collection clamp for direct fastening using a setting tool and with classic screw fitting are permitted as cable-specific routing systems for the maintenance of electrical function classes E30, E60 and E90 in accordance with DIN 4102 Part 12. 

For applications requiring the maintenance of electrical function, the nails require proof of application with details on fire resistance in concrete. 

You’ll find all the technical details here

Even more possibilities: duct fastening with the universal adapter 

With the new universal adapter, OBO expands the fastening options for WDK cable duct. The adapter was designed specifically for fastening plastic ducts to walls using a setting tool, without damaging the duct. 

During setting, the adapter reliably absorbs the generated energy and protects the duct from cracks, deformation or visible damage. The result is a safe, clean and permanently stable fastening – plus fast mounting. 

Suitable for: 

  • WDK ducts from a duct width of 30 mm 
  • Rapid 80® duct 
Discover more.