The OBO flush-mounted and cavity wall box portfolio

The new standard for efficient work

OBO presents the flush-mounted and cavity wall boxes. During the development of the portfolio, great attention was placed on simple, rapid and flawless work. The result is a wide range of clever product details – some patented – which redefine quality and speed. All the flush-mounted and cavity wall boxes in the portfolio are 100% halogen-free. If there is a fire, they provide additional safety, as halogen-free materials reduce the amount of toxic smoke gases and do not develop any corrosive substances.

 

Flush-mounted connection boxes

 

OBO flush-mounted boxes are the solution for all those who want to work efficiently. With innovative product details, they offer time savings and make work easier on any construction site. When producing the flush-mounted boxes, we use high-quality recycled materials. Discover all the variants and product details of our sustainable flush-mounted boxes and see for yourself how simple mounting is.

Learn more.

 

Cavity wall device boxes

 

Finish work on time – guaranteed: The OBO cavity wall boxes make it possible. They make the installation of cables and devices even faster and simpler than ever before. In addition, they are tested and certified for noise protection. We would like to present all the product variants and details of the cavity wall boxes to you.

Learn more.

 

The cavity wall electronics box

 

A special member in the OBO cavity wall box range is the cavity wall electronics box. The airtight cavity wall electronics box with TPE entries and covered TPE clamping space creates additional space for wiring or electronics components. Take a look for yourself.

Learn more.