New BIM models – support structures

01/06/2025|News

New from BIM@OBO: Optimise your BIM-compliant planning with the new support structures from OBO. There, you will find an extensive range of digital wall, support and clamping brackets to round off your section planning with mounting systems. The models are 100% compatible with your planned trays and sections in terms of material, size and properties (such as the maintenance of electrical function).
In addition, the models include the required accessory parts, which you can output in the parts list in Autodesk Revit. This makes it clear in the draft phase how much material is needed.

Our compatible, configurable type solutions are the fastest way to achieve the right support structure. These are pre-configured combinations of individual elements of a support structure perfectly aligned to one another – essentially a ready-to-go solution for your section fastening.

Discover the new BIM support structure models now for truly comprehensive section planning. Available in Revit, IFC and DWG format, amongst others, and available for free download from the BIM@OBO library. There, simply select the relevant item, place it in your shopping basket, register and download it in the format you need. 

You will find these models for download in our BIM library under:

  • Support structures
  • Configurable type solutions/for support structures

Image gallery