OBO cassette solutions and Terrazzo floors – the perfect combination for event locations
Terrazzo is prized for its luxurious appearance and ideal for high-end projects. Thanks to the OBO cassette solutions, the space benefits from concealed technology and maximum design freedom.
OBO cassette solutions and Terrazzo floors – the perfect combination for event locations
The OBO cassette solutions offer event locations with different power supply requirements concealed technology for maximum design freedom.










It is a well-known fact that Terrazzo is prized for its luxurious appearance, making it ideal for high-end projects. It’s also an excellent choice for public and semi-public event locations or showrooms. Especially as these locations rely on a flexible supply of power and data.
But the design-oriented aesthetic must not be compromised. The trend towards expressive surfaces continues, and Terrazzo floors strike the perfect balance between playful and elegant.
Terrazzo floors are popular due to their exceptional durability, high load capacity and jointless surface that is easy to maintain. Terrazzo flooring is very durable and resistant to stains and scratches, making it an excellent choice for anyone looking to combine sophistication and functionality. Paired with right cassette solutions, it brings together functionality and design. Thanks to the OBO cassette solutions, the space benefits from concealed technology and maximum design freedom. Different types of events with different power supply requirements.
OBO Bettermann has the solution
The casing is laid floating onto the underfloor boxes with mounting lids, closing the gaps between underfloor box and cassette frame, thus protecting the interior against the ingress of dirt.
The protective cover made from aluminium sheet is put into the cassette frame as a screed protective cover before the screed work is done and can be polished over with Estrich/Terrazzo .
Combined with a lined body, this Terrazzo solution can also be used for heavy-duty applications. The Terrazzo-Schalkörper enable the seamless installation of cassettes in underfloor accessory sockets in polished screed and Terrazzo floors.
In the square cassette version with tube body, this solution is also suitable for wet-care floors.

Project information
- Product categories
- Location and countryHanover - Germany