Suspension bracket, tunnel

Item no. 6419660 | EAN 4012197348748

Product description
Product description
Suspension bracket for wall mounting of cable trays, mesh cable trays and cable ladders specifically for tunnel construction. Tested to DIN 4102-12.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 1,6166 kg CO2e / 1 Piece
Colour stainless steel
Dimension B110mm
Dimension A 40 mm
Dimension B 110 mm
Dimension H 80 mm
F in kN 4,5 kN
Height 80 mm
Maintain electrical functions yes
Material Stainless steel
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray yes
Width 110 mm
All types

All types

Types Item no.
AHW-T 100 VA4529 6419660
AHW-T 150 VA4529 6419662
AHW-T 200 VA4529 6419664
AHW-T 250 VA4529 6419667
AHW-T 300 VA4529 6419669
AHW-T 350 VA4529 6419670
AHW-T 100 VA4547 6419675
AHW-T 150 VA4547 6419677
AHW-T 200 VA4547 6419679
AHW-T 250 VA4547 6419681
AHW-T 300 VA4547 6419683
AHW-T 350 VA4547 6419685
Downloads

EU declaration of conformity AHW-T 100 VA4529 / 6419660 , 0.11MB , pdf
Download

Download

AHW-T 100 VA4529 / 6419660
Download