Support bracket AS 55

Item no. 6419334 | EAN 4012195873204

41 mm
5.5 kN
Product description
Product description
Heavy-duty support bracket for infinitely adjustable fastening on IS 8 support.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • I support
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 11,6611 kg CO2e / 1 Piece
Colour zinc
Dimension B910mm
Dimension A 41 mm
Dimension B 910 mm
Dimension H 215 mm
F in kN 5,5 kN
Height 215 mm
Length 41 mm
Maintain electrical functions no
Material Steel
Rustproof steel, pickled no
Surface Hot-dip galvanised
Version for Support bracket
Width 910 mm

Technical data

Load diagram, bracket type AS 55

Load diagram, bracket type AS 55
  • Bending of the bracket tip at permitted bracket load Bending of the bracket tip at permitted bracket load
  • Permitted bracket load in kN without man load Permitted bracket load in kN without man load
  • Load curve with bracket lengths in mm Load curve with bracket lengths in mm
All types

All types

Types Length Width F in kN Item no.
AS 55 21 FT 41 mm 210 mm 5.5 kN 6419286
AS 55 31 FT 41 mm 310 mm 5.5 kN 6419292
AS 55 41 FT 41 mm 410 mm 5.5 kN 6419298
AS 55 51 FT 41 mm 510 mm 5.5 kN 6419304
AS 55 56 FT 41 mm 560 mm 5.5 kN 6419310
AS 55 61 FT 41 mm 610 mm 5.5 kN 6419316
AS 55 71 FT 41 mm 710 mm 5.5 kN 6419322
AS 55 81 FT 41 mm 810 mm 5.5 kN 6419328
AS 55 91 FT 41 mm 910 mm 5.5 kN 6419334
AS 55 101 FT 41 mm 1010 mm 5.5 kN 6419340
Accessories

Mounting accessories

Products Types Item no.
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
Downloads

Download

EU declaration of conformity AS 55 91 FT / 6419334 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) AS 55 91 FT / 6419334 , 1.48MB , pdf
Download

Download
Download

AS 55 91 FT / 6419334
Download