Impact tie, version with collar

Item no. 3492012 | EAN 4012196709595

Product description
Product description
Impact tie for single fastening of non-load-bearing systems in non-cracked concrete as well as for multiple fastening in cracked and non-cracked concrete.

Tested to fire protection standards, fire resistance class R 120 according to European Technical Approval ETA-02/0020 (option 7) and European Technical Approval ETA-05/0116.

Mounting with marking and setting tool.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Approvals available yes
Colour stainless steel
Dimension 12x50
Dimension L 50 mm
Drill hole depth 50 mm
Drill hole diameter, min. 15 mm
Fastening unit Miscellaneous
Length 50 mm
Material Stainless steel
Mounting type, anchor, tie Pre-mounting
Permitted load range, tension zone 2,4
Screw-in depth, max. 18 mm
Screw-in depth, min. 13 mm
Self-drilling no
Suitable for material Concrete
Thread M12
Thread metric 12
Version for Lightning strike
All types

All types

Types Length Thread Permitted load range, tension zone Item no.
ES M 8x30 A4 30 mm M8 1.7 3492003
ES M 10x40 A4 40 mm M10 2 3492008
ES M 12x50 A4 50 mm M12 2.4 3492012
Downloads

Download

EU declaration of conformity ES M 12x50 A4 / 3492012 , 0.11MB , pdf
Download
EU declaration of conformity ES M 12x50 A4 / 3492012 , 0.30MB , pdf
Download

ES M 12x50 A4 / 3492012
Download