Hexagonal bolt M12 F

Item no. 3163165 | EAN 4012197386078

12 mm
19
12
Steel
Product description
Product description
Hexagonal bolt for universal fastening of construction components and for the fastening of wall and support brackets on adapter plates. With hexagonal nut and 2 washers.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,2197 kg CO₂e / 1 Piece
Colour zinc
Dimension M12x40
Dimension d 12 mm
Dimension L 40 mm
Full thread yes
Left thread no
Length 40 mm
Material Steel
Resistance grade 8.8
Screw system Hexagonal
Self-locking no
Surface Hot galvanized
Thread M 12 x 40
Thread increase 1,75 mm
Thread length 40 mm
Thread metric 12
Thread type Metric
WAF 19
With nut yes
With washer yes
All types

All types

Types Dimension d Dimension L WAF Thread metric Material Item no.
SKS 12x30 F 12 mm 30 mm 19 12 Steel 3163091
SKS 12x40 F 12 mm 40 mm 19 12 Steel 3163160
SKS 12x40 G F 12 mm 40 mm 19 12 Steel 3163165
SKS 12x60 F 12 mm 60 mm 19 12 Steel 3163172
SKS 12x80 F 12 mm 80 mm 19 12 Steel 6418287
SKS 12x100 F 12 mm 100 mm 19 12 Steel 6418295
SKS 12x110 F 12 mm 110 mm 19 12 Steel 6418317
SKS 12x130 F 12 mm 130 mm 19 12 Steel 6408478
Downloads

Download

EU declaration of conformity SKS 12x40 G F / 3163165 , 0.11MB , pdf
Download

SKS 12x40 G F / 3163165
Download