Hexagonal bolt M12 F

Item no. 3163160 | EAN 4012197386054

12 mm
19
12
Steel
Product description
Product description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 0,1853 kg CO₂e / 1 Piece
Colour zinc
Dimension M12x40
Dimension d 12 mm
Dimension L 40 mm
Full thread yes
Left thread no
Length 40 mm
Material Steel
Resistance grade 8.8
Screw system Hexagonal
Self-locking no
Surface Hot galvanized
Thread M 12 x 40
Thread increase 1,75 mm
Thread length 40 mm
Thread metric 12
Thread type Metric
WAF 19
With nut yes
With washer yes
All types

All types

Types Dimension d Dimension L WAF Thread metric Material Item no.
SKS 12x30 F 12 mm 30 mm 19 12 Steel 3163091
SKS 12x40 F 12 mm 40 mm 19 12 Steel 3163160
SKS 12x40 G F 12 mm 40 mm 19 12 Steel 3163165
SKS 12x60 F 12 mm 60 mm 19 12 Steel 3163172
SKS 12x80 F 12 mm 80 mm 19 12 Steel 6418287
SKS 12x100 F 12 mm 100 mm 19 12 Steel 6418295
SKS 12x110 F 12 mm 110 mm 19 12 Steel 6418317
SKS 12x130 F 12 mm 130 mm 19 12 Steel 6408478
Downloads

Download

EU declaration of conformity SKS 12x40 F / 3163160 , 0.11MB , pdf
Download

SKS 12x40 F / 3163160
Download