Hexagonal bolt M10 F

Item no. 3160799 | EAN 4012197358204

10 mm
17
10
Steel
Product description
Product description
Hexagonal bolt for universal fastening of construction components. With hexagonal nut and 2 washers.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Dimension M10x190
Dimension d 10 mm
Dimension L 190 mm
Full thread yes
Left thread no
Length 190 mm
Material Steel
Resistance grade 8.8
Screw system Hexagonal
Self-locking no
Surface Hot galvanized
Thread M 10 x 190
Thread increase 1,5 mm
Thread length 190 mm
Thread metric 10
Thread type Metric
WAF 17
With flange no
With nut yes
With washer yes
All types

All types

Types Dimension d Dimension L WAF Thread metric Material Item no.
SKS 10x25 F 10 mm 25 mm 17 10 Steel 3160755
SKS 10x120 F 10 mm 120 mm 17 10 Steel 3160793
SKS 10x190 F 10 mm 190 mm 17 10 Steel 3160799
SKS 10x60 F 10 mm 60 mm 17 10 Steel 6408516
SKS 10x80 F 10 mm 80 mm 17 10 Steel 6418250
SKS 10x90 F 10 mm 90 mm 17 10 Steel 6418252
SKS 10x30 F 10 mm 30 mm 17 10 Steel 3160760
SKS 10x40 F 10 mm 40 mm 17 10 Steel 3160765
Downloads

Download

EU declaration of conformity SKS 10x190 F / 3160799 , 0.22MB , pdf
Download

Download

SKS 10x190 F / 3160799
Download