Cable tray SKS-Magic® 60, unperforated FT

Item no. 6059717 | EAN 4012195830672

3050 mm
60 mm
1.5 mm
no
zinc
Steel
Hot-dip galvanised
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 35,9906 kg CO2e / 1 Meter
Colour zinc
Connector version Integrated connector
Dimension 60x600x3050
Dimension B 600 mm
Height 60 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.5 m 2,6 kN/m
Support spacing 2.0 m 1,9 kN/m
Support spacing 2.5 m 1,1 kN/m
Support spacing 3.0 m 0,55 kN/m
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 35800 mm²
Usable cross-section 358 cm²
Usable length 3000 mm
Wide-span version no
Width 600 mm
With cover no

Technical data

Load diagram, cable tray, type SKSMU 60

Load diagram, cable tray, type SKSMU 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no.
SKSMU 610 FT 3050 mm 100 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059705
SKSMU 615 FT 3050 mm 150 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059707
SKSMU 620 FT 3050 mm 200 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059709
SKSMU 630 FT 3050 mm 300 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059711
SKSMU 640 FT 3050 mm 400 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059713
SKSMU 650 FT 3050 mm 500 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059715
SKSMU 660 FT 3050 mm 600 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059717
Accessories

System accessories

Products Types Item no.
Magic straight connector set DD Magic straight connector set DD KTSMV 660 DD 6068948
Cover with turn buckle FT Cover with turn buckle FT DRL 600 FT 6051472
45° bend 60 FT 45° bend 60 FT RB 45 660 FT 6036142
90° bend 60 FT 90° bend 60 FT RB 90 660 FT 6036602
Bend, angle-adjustable, 60 FT Bend, angle-adjustable, 60 FT RB W 660 FT 6037132
Add-on tee 60 FT Add-on tee 60 FT RAA 660 FT 6042223
T piece 60 FT T piece 60 FT RT 660 FT 6038142
Cross-over 60 FT Cross-over 60 FT RK 660 FT 7027421
Cover with turn buckle DD Cover with turn buckle DD DRL 600 DD 6052724
Barrier strip 60 DD Barrier strip 60 DD TSG 60 DD 6062327
Downloads

Download

EU declaration of conformity SKSMU 660 FT / 6059717 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) SKSMU 660 FT / 6059717 , 1.48MB , pdf
Download

Download
Download

SKSMU 660 FT / 6059717
Download